IESNA:LM-63-2002
[TEST]P1056088
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1678
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1200.6 1188.9 1185.3 1175.9 1161.8 1145.3 1125.3 1101.8 1077 1047.6
1015.8 982.9 946.4 908.7 869.9 829.8 788.6 748.6 702.7 661.5
616.8 572.1 528.5 482.6 437.9 392 346.1 300.2 253.1 208.3
164.8 122.4 83.6 48.3 17.7 0 0
1200.6 1203 1194.7 1179.4 1158.3 1133.5 1101.8 1067.6 1030 987.6
945.2 899.3 851 801.6 749.8 698 645 592.1 539.1 487.3
432 380.2 328.4 276.6 226 177.7 133 90.6 55.3 28.3
17.7 9.4 3.5 1.2 0 0 0
1200.6 1191.2 1174.7 1150 1115.9 1074.7 1028.8 978.2 922.8 862.8
801.6 736.9 672.1 605 539.1 475.5 410.8 349.6 289.6 231.9
180.1 131.8 87.1 47.1 23.5 18.8 12.9 8.2 4.7 2.4
1.2 1.2 0 0 0 0 0
1200.6 1192.4 1168.8 1134.7 1090 1037 980.5 914.6 844 769.8
695.7 620.3 543.8 473.2 401.4 333.1 268.4 207.2 154.2 104.8
61.2 27.1 20 15.3 11.8 7.1 4.7 2.4 1.2 1.2
1.2 1.2 0 0 0 0 0
1200.6 1193.6 1173.6 1135.9 1086.5 1028.8 965.2 895.8 820.4 740.4
660.3 579.1 501.4 426.1 353.1 283.7 220.1 162.4 111.8 65.9
28.3 21.2 16.5 11.8 8.2 4.7 3.5 1.2 1.2 1.2
0 0 0 0 0 0 0
